(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BPD4U Brazed Extra-Long Square End Mill, 4-Flute, Non-Coated

BPD4U Brazed Extra-Long Square End Mill, 4-Flute, Non-Coated
  • Volume Discount

Ultrafine particle tip (Z-10) enables a wide range of machining from cast iron to steel.

Part Number

Configured Part Number is shown.

Part Number
BPD4U200F
BPD4U250F
BPD4U300F
BPD4U350F
BPD4U400F
BPD4U450F
BPD4U500F
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

208525185
1 Piece(s)Available

12 Days or more

2510032215
1 Piece(s)Available

12 Days or more

3011532230
1 Piece(s)Available

12 Days or more

3511532230
1 Piece(s)Available

12 Days or more

4012532240
1 Piece(s)Available

12 Days or more

4512542240
1 Piece(s)Available

12 Days or more

5015042265
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum Number of flutes(sheet) 4 Type Long-Neck Square
Coating Non-Coated Machining Application Plane / Side Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support