(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch screw type. Delivers high performance at a low price.
[Features]
· One-touch screw type. High performance at a low cost.
· No clogging or burning.
· Quiet grinding noise
Type | Multi-blade disc | work material | Stainless Steel | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | M10 | Particle Size(#) | 100 | abrasive grain | Alundum (A) |
Packaging Quantity(Sheets) | 20 | Maximum Number of Rotation(min-1) | 13000 | Disc mounting part | M10 is screw type with 1.5 pitch |
Please check the type/dimensions/specifications of the part M10H-A6 in the One-Touch Happy Sanding Disc TOP 100xM10 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy