(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Mini Disc【5 Pieces Per Package】

Nylon Mini Disc
  • Volume Discount

[Features]
· Uses a nylon abrasive agent in which abrasive is set between intertwined nylon fibers, so compared to when the workpiece comes into direct contact with the abrasive in paper abrasive cloths, the fibers embedded in nylon abrasive agent act as a cushion, preventing excessive snagging of the workpiece.
· Beautiful hairline processing is possible by using the side for straightening the line.
[Applications]
· For removing burns on stainless steel, aluminum and welding components. For paint film removal and mirror finishing.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GPN50M-1000
GPN50M-120
GPN50M-240
GPN50M-320
GPN50M-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Number of blades
(sheet)
Trusco Code

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100045172-9411

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

12035172-9373

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

24040172-9381

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

32045172-9390

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60045172-9403

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Stainless Steel / Aluminum / Plastic Outer diameter Dimensions(mm) 50
Inner Diameter Dimension(mm) 9.6 Thickness(mm) 12 Max. Rotational Speed(rpm) 6000
Pcs./Box. 5 (pcs.) Mass 425 g/box Features Abrasive agent for Nitto-Kohki (MAG-25B, MAGS-25) and Trusco (TMAG1252L, TMAG1252G). Uses a nylon abrasive agent in which abrasive is set between intertwined nylon fibers, so compared to when the workpiece comes into direct contact with the abrasive in paper abrasive cloths, the fibers embedded in nylon abrasive agent act as a cushion, preventing excessive snagging of the workpiece.
Application For descaling, coating removal, or mirror finish for stainless steel, aluminum, or welded parts. Maximum operating rotation speed 15.7m/s(942m/min)

Additional Products in this Category

Tech Support