(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"GP Top" (for Concrete, Silicon Carbide)【10 Pieces Per Package】

"GP Top" (for Concrete, Silicon Carbide)
  • Volume Discount

[Features]
· Utilizes high-hardness silicon carbide abrasive material.
· The use of coarse abrasive grains (#24) suppresses clogging.
· Polishes the surface without biting in deeply.
[Applications]
· Ideal for chipping concrete, chamfering and partial repairs of stones, glass, roof tiles, etc.
· Lining pre-processing of water pipes, etc.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

GPCO-10016

Part Number
GPCO-10016
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stone Material / Glass Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Particle Size(#) 24 Max. Rotational Speed(rpm) 13600
Blade length(mm) 25 Number of blades(sheet) 45 Pcs./Box. 10 (sheet)
Trusco Code 299-4356 Mass 800 g/box Features Silicon carbide whetstone that has a high degree of hardness has been used. The use of coarse abrasive grains (#24) restrains clogging. Polishes the surface without adding deep cuts.
Application Ideal for chamfering and partial repairs of concrete, stone, glass, tile, etc. Lining of water pipe etc. Maximum operating rotation speed 71.2m/s(4270m/min) Tool Used Disc grinder.
Accessory With adapter for 15 mm hole (10 pcs per box)

Please check the type/dimensions/specifications of the part GPCO-10016 in the "GP Top" (for Concrete, Silicon Carbide) series.

Additional Products in this Category

Tech Support