(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grand Super, High-Pitch Paper【100 Pieces Per Package】

Grand Super, High-Pitch Paper
  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 125
•Inner Diameter Size (mm): -
•Abrasive Grain: A Abrasive Grain
•Connection Type: Magic

Part Number

Configured Part Number is shown.

Part Number
HGAD-H-60
HGAD-H-80
HGAD-H-100
HGAD-H-150
HGAD-H-180
HGAD-H-400
HGWD-H-60
HGWD-H-150
HGWD-H-240
HGWD-H-320
HGWD-H-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
With/without Hole

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

60None

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

80None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

100None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

150None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

180None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

400None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

60Available

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

150Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

240Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

320Available

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

400Available

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal Outer diameter Dimensions(mm) 125
Inner Diameter Dimension(mm) - Abrasive grain Alundum Connection type Magic
With or without pattern coating Available Packaging Quantity(Sheets) 100 Application (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles
Base Materials - Pattern image -

Additional Products in this Category

Tech Support