(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electroplated Diamond and CBN Rods - For polishing of ultra small internal diameters.

Electroplated Diamond and CBN Rods - For polishing of ultra small internal diameters.
  • Volume Discount

[Features]
· Ideal for drilling extremely small diameter holes and conducting inner surface grinding and jig grinding.
· The carefully selected abrasive grains are held firmly by the latest electrodeposition technology.
· Uses a high hardness dedicated shaft, with high rigidity that achieves high precision machining.
· Suitable for hardened steel material (SKH/SKD/SKS/SCM, heat-resistant alloy).
[Applications]
· Grinding of machine parts, electronic parts, precision parts and molds.

Part Number

Configured Part Number is shown.

12155

Part Number
12155
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Model Single Item Particle Size(#) 120
Shape Cylinder Type Material / Abrasive CBN Shaft Diameter(mm) 3
Details Type abrasive grain: CBN blade diameter(mm) 2.0 Blade Length(mm) 6
Overall Length(mm) 50 abrasive grain CBN Max. Rotational Speed(rpm) 80000
Shaft material High hardness stainless Trusco Code 297-8253 Mass(g) 3.8
Features Ideal for drilling extremely thin diameters and conducting inner surface polishing and jig polishing. The carefully selected abrasive grains are held firmly by the latest electrodeposition technology. Using a special high-hardness shaft, its high toughness realizes high-precision machining. Suitable for hardened steel (SKH/SKD/SKS/SCM, heat-resistant alloy). Application Grinding of machine parts, electronic parts, precision parts and molds.

Additional Products in this Category

Tech Support