(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Diamond Cutting Disc" (Electrodeposition Type)

"Diamond Cutting Disc" (Electrodeposition Type)
  • Volume Discount

[Features]
· The electrodeposition type has greater protrusion of diamond abrasive grains and features significant concentration to deliver superior grinding force.
[Applications]
· Ideal for groove milling and cutting of substrates, etc., made from hard and brittle materials (carbide alloy, ceramic, stone, glass, and silicon).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
14015
14045
14060
14064
14065
14081
14083
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
blade diameter
(mm)
Max. Rotational Speed
(rpm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

13016200000.20297-41187.6
1 Piece(s)Available

8 Days or more

13019200000.55297-412611.4
1 Piece(s)Available

8 Days or more

24022200000.30297-413411.5
1 Piece(s)Available

8 Days or more

13022200000.50297-414211.9
1 Piece(s)Available

8 Days or more

40024200000.22297-415110.7
1 Piece(s)Available

8 Days or more

10030130000.30297-416911.5
1 Piece(s)Available

8 Days or more

10045100000.35297-417713.3

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Model Diamond Disk, Mandrel Shape Flat
Material / Abrasive Diamond Shaft Diameter(mm) 3 Overall Length(mm) 47
Features The electrodeposition type has greater protrusion of diamond abrasive grains and features significant concentration to deliver superior grinding force. Application Ideal for groove milling and cutting of substrates, etc., made from hard and brittle materials (cemented carbide, ceramic, stone, glass, and silicon).

Additional Products in this Category

Tech Support