(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Bar with Electrodeposition (φ3 Steel Shank)【1-10 Pieces Per Package】

Diamond Bar with Electrodeposition (φ3 Steel Shank)
  • Volume Discount

•Abrasive Material: Diamond
•Shaft Diameter (mm): 3
•Classification: Electroplated Burr
•Overall Length (mm): 45

Part Number

Configured Part Number is shown.

Part Number
30P-SET-D
A-10-D140
A-15-D140
A-20-D140
A-25-D140
A-30-D120
A-40-D120
A-50-D120
AR-15-D140
AR-20-D140
AR-25-D140
AR-30-D120
AR-40-D120
AR-50-D120
C-20-D140
C-30-D120
C-40-D120
C-50-D120
D-10-D140
D-20-D140
D-30-D120
D-40-D140
D-50-D140
LA-210-D140
LA-320-D140
R-31-D140
R-32-D140
T-7-D140
T-10-D140
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Type Particle Size
(#)
Shape Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Shaft Diameter
(mm)
Maximum rotation speed used
(min-1)
Packaging Quantity
(Book)
1 Piece(s)Available

13 Days or more

Set Product-----6000030

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

Single Item140Cylinder Type18360,00010

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

Single Item140Cylinder Type1.5836000010

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Single Item140Cylinder Type2836000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Cylinder Type2.5836000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item120Cylinder Type31036000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item120Cylinder Type41036000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item120Cylinder Type51036000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Shell type1.5836000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Shell type2836000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Shell type2.5836000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item120Shell type31036000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item120Shell type41036000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item120Shell type51036000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Tongari Rounded End Type21036000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item120Tongari Rounded End Type31036000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item120Tongari Rounded End Type41036000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item120Tongari Rounded End Type51036000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Spherical1136000010

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Single Item140Spherical2236000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item120Spherical3336000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item120Spherical4436000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item120Spherical5536000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item140Taper type21036000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Taper type31036000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item140Tapered, round tip3.31536000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Tapered, round tip3.31036000010

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Single Item140Taper type21236000010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Single Item140Taper type31736000010

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Material/abrasive Diamond Overall Length(mm) 45

Additional Products in this Category

Tech Support