(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrocoated Diamond Bar Shaft Diameter 2.34 mm

Electrocoated Diamond Bar Shaft Diameter 2.34 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • AD1355
  • AD1406
  • AD1506
  • AD1604
  • AD1652
  • Volume Discount

[Features]
· Large diamond abrasive grain protrusions for excellent sharpness.
· Ideal for rough grinding when a finish surface roughness is not required.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AD1132
AD1134
AD1232
AD1237
AD1351
AD1352
AD1354
AD1355
AD1356
AD1401
AD1403
AD1404
AD1405
AD1406
AD1407
AD1408
AD1410
AD1411
AD1412
AD1413
AD1414
AD1501
AD1505
AD1506
AD1508
AD1603
AD1605
AD1651
AD1652
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Shape Diamond Part Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

140Shell type3.37000044.5844571130850125823-0693
1 Piece(s)Available

8 Days or more

140Shell type56000044.5844571130850149823-0695
1 Piece(s)Available

8 Days or more

140Tongari Type1.38000044.51044571130850262823-0707
1 Piece(s)Available

8 Days or more

140Tapered, round tip2.58000049.51344571130850316823-0712
1 Piece(s)Available

8 Days or more

140Conical round tip18000044.5844571130850415494-9919
1 Piece(s)Available

8 Days or more

140Conical round tip1.28000044.5844571130850422494-9927
1 Piece(s)Available

8 Days or more

140Conical round tip1.48000044.5844571130850446494-9943
1 Piece(s)Available

8 Days or more

140Conical round tip1.68000044.5844571130850453494-9951
1 Piece(s)Available

8 Days or more

140Conical round tip1.88000044.5844571130850460494-9960
1 Piece(s)Available

8 Days or more

320Spherical0.68000040.50.644571130850507494-9994
1 Piece(s)Available

9 Days or more

320Spherical0.88000040.50.844571130850521498-6628
1 Piece(s)Available

8 Days or more

140Spherical0.98000044.50.944571130850538498-6636
1 Piece(s)Available

8 Days or more

140Spherical18000044.5144571130850545498-6644
1 Piece(s)Available

9 Days or more

140Spherical1.28000044.51.244571130850552498-6652
1 Piece(s)Available

8 Days or more

140Spherical1.48000044.51.444571130850569498-6661
1 Piece(s)Available

8 Days or more

140Spherical1.68000042.01.644571130850576498-6679
1 Piece(s)Available

8 Days or more

140Spherical2.18000044.52.144571130850590498-6695
1 Piece(s)Available

8 Days or more

140Spherical2.38000042.02.344571130850606498-6709
1 Piece(s)Available

8 Days or more

140Spherical2.58000044.52.544571130850613498-6717
1 Piece(s)Available

8 Days or more

140Spherical2.78000044.52.744571130850620498-6725
1 Piece(s)Available

8 Days or more

140Spherical2.98000044.52.944571130850637498-6733
1 Piece(s)Available

8 Days or more

140Flat1.87000045.50.744571130850705498-6741
1 Piece(s)Available

11 Days or more

140Flat56000044.0144571130850743498-6784
1 Piece(s)Available

8 Days or more

140Flat66000042.52.544571130850750498-6792
1 Piece(s)Available

9 Days or more

120Flat8.53000044.50.5---
1 Piece(s)Available

8 Days or more

120Abacus Type53000042.01.554571130850873498-6806
1 Piece(s)Available

8 Days or more

120Abacus Type9.73000044.51.574571130850897498-6822
1 Piece(s)Available

8 Days or more

120Abacus Type4.73000044.52.844571130850903498-6831
1 Piece(s)Available

8 Days or more

120Abacus Type63000044.5354571130850910498-6849

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34

Additional Products in this Category

Tech Support