(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internal Grindstone with Shaft

Internal Grindstone with Shaft

Click this image to zoom it.

Move the mouse over the image to zoom

  • Internal Grindstone with Shaft
  • Internal Grindstone with Shaft
  • Volume Discount
  • Price Reduction

Low chatter ensures high performance on hard materials

Internal Grindstone with Shaft:Related Image

Part Number
HS-JGPC0.3
HS-JGPC0.4
HS-JGPC0.5
HS-JGPC0.6
HS-JGPC0.7
HS-JGPC0.8
HS-JGPC0.9
HS-JGPC1
HS-JGPC1.2
HS-JGPC1.3
HS-JGPC1.5
HS-JGPC1.7
HS-JGPC2
HS-JGPC2.3
HS-JGPC2.5
HS-JGPC3
HS-JGPC3.5
HS-JGPC4
HS-JGPC4.5
HS-JGPC5
HS-JGPC6
HS-JGPC7
HS-JGPC8
HS-JGPC9
HS-JGPC10
HS-JGPC12
HS-JGPC15
HS-JGPD0.3
HS-JGPD0.4
HS-JGPD0.5
HS-JGPD0.6
HS-JGPD0.7
HS-JGPD0.8
HS-JGPD0.9
HS-JGPD1
HS-JGPD1.2
HS-JGPD1.3
HS-JGPD1.5
HS-JGPD1.7
HS-JGPD2
HS-JGPD2.3
HS-JGPD2.5
HS-JGPD3
HS-JGPD3.5
HS-JGPD4
HS-JGPD4.5
HS-JGPD5
HS-JGPD6
HS-JGPD7
HS-JGPD8
HS-JGPD9
HS-JGPD10
HS-JGPD12
HS-JGPD15
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Material / Abrasive Diamond Part Maximum Diameter
(mm)
Diamond Length / Grindstone Length
(mm)
Neck Diameter
(mm)
Use Shape Neck Length ℓ
(mm)
Tip R
(mm)
Shank Diameter d
(mm)
Total Length L
(mm)
Product Number Name
1 Piece(s)Available

8 Days or more

800CBN0.320.26For Side Surface MachiningA50.05335CBN
1 Piece(s)Available

8 Days or more

400CBN0.420.32For Side Surface MachiningA50.08335CBN
1 Piece(s)Available

8 Days or more

400CBN0.520.42For Side Surface MachiningA80.08335CBN
1 Piece(s)Available

8 Days or more

200CBN0.630.42For Side Surface MachiningA80.18340CBN
1 Piece(s)Available

8 Days or more

200CBN0.730.52For Side Surface MachiningA80.18340CBN
1 Piece(s)Available

8 Days or more

200CBN0.830.62For Side Surface MachiningA100.18340CBN
1 Piece(s)Available

15 Days or more

200CBN0.930.72For Side Surface MachiningA100.18340CBN
1 Piece(s)Available

8 Days or more

200CBN130.82For Side Surface MachiningA100.18340CBN
1 Piece(s)Available

8 Days or more

200CBN1.251.02For Side Surface MachiningA100.18345CBN
1 Piece(s)Available

8 Days or more

200CBN1.351.12For Side Surface MachiningA100.18345CBN
1 Piece(s)Available

8 Days or more

200CBN1.551.32For Side Surface MachiningA100.18345CBN
1 Piece(s)Available

8 Days or more

200CBN1.751.52For Side Surface MachiningA130.18345CBN
1 Piece(s)Available

8 Days or more

200CBN251.82For Side Surface MachiningA130.18345CBN
1 Piece(s)Available

8 Days or more

200CBN2.352.12For Side Surface MachiningA130.18345CBN
1 Piece(s)Available

8 Days or more

120CBN2.552.2For Side Surface MachiningA130.3345CBN
1 Piece(s)Available

8 Days or more

120CBN352.7For Side Surface MachiningA150.3350CBN
1 Piece(s)Available

8 Days or more

120CBN3.55-For Side Surface or Base MachiningB-0.3360CBN
1 Piece(s)Available

8 Days or more

120CBN45-For Side Surface or Base MachiningB-0.3360CBN
1 Piece(s)Available

8 Days or more

120CBN4.55-For Side Surface or Base MachiningB-0.3360CBN
1 Piece(s)Available

8 Days or more

120CBN55-For Side Surface or Base MachiningB-0.3370CBN
1 Piece(s)Available

8 Days or more

120CBN68-For Side Surface or Base MachiningB-0.3370CBN
1 Piece(s)Available

8 Days or more

120CBN78-For Side Surface or Base MachiningB-0.3670CBN
1 Piece(s)Available

8 Days or more

120CBN88-For Side Surface or Base MachiningB-0.3670CBN
1 Piece(s)Available

8 Days or more

120CBN98-For Side Surface or Base MachiningB-0.3670CBN
1 Piece(s)Available

8 Days or more

120CBN1010-For Side Surface or Base MachiningB-0.36100CBN
1 Piece(s)Available

8 Days or more

120CBN1210-For Side Surface or Base MachiningB-0.310100CBN
1 Piece(s)Available

8 Days or more

120CBN1510-For Side Surface or Base MachiningB-0.310100CBN
1 Piece(s)Available

8 Days or more

800Diamond0.320.26For Side Surface MachiningA50.05335Diamond
1 Piece(s)Available

8 Days or more

400Diamond0.420.32For Side Surface MachiningA50.08335Diamond
1 Piece(s)Available

8 Days or more

400Diamond0.520.42For Side Surface MachiningA80.08335Diamond
1 Piece(s)Available

8 Days or more

200Diamond0.630.42For Side Surface MachiningA80.18340Diamond
1 Piece(s)Available

8 Days or more

200Diamond0.730.52For Side Surface MachiningA80.18340Diamond
1 Piece(s)Available

8 Days or more

200Diamond0.830.62For Side Surface MachiningA100.18340Diamond
1 Piece(s)Available

8 Days or more

200Diamond0.930.72For Side Surface MachiningA100.18340Diamond
1 Piece(s)Available

8 Days or more

200Diamond130.82For Side Surface MachiningA100.18340Diamond
1 Piece(s)Available

8 Days or more

200Diamond1.251.02For Side Surface MachiningA100.18345Diamond
1 Piece(s)Available

8 Days or more

200Diamond1.351.12For Side Surface MachiningA100.18345Diamond
1 Piece(s)Available

8 Days or more

200Diamond1.551.32For Side Surface MachiningA100.18345Diamond
1 Piece(s)Available

14 Days or more

200Diamond1.751.52For Side Surface MachiningA130.18345Diamond
1 Piece(s)Available

8 Days or more

200Diamond251.82For Side Surface MachiningA130.18345Diamond
1 Piece(s)Available

8 Days or more

200Diamond2.352.12For Side Surface MachiningA130.18345Diamond
1 Piece(s)Available

8 Days or more

120Diamond2.552.2For Side Surface MachiningA130.3345Diamond
1 Piece(s)Available

8 Days or more

120Diamond352.7For Side Surface MachiningA150.3350Diamond
1 Piece(s)Available

8 Days or more

120Diamond3.55-For Side Surface or Base MachiningB-0.3360Diamond
1 Piece(s)Available

8 Days or more

120Diamond45-For Side Surface or Base MachiningB-0.3360Diamond
1 Piece(s)Available

8 Days or more

120Diamond4.55-For Side Surface or Base MachiningB-0.3360Diamond
1 Piece(s)Available

8 Days or more

120Diamond55-For Side Surface or Base MachiningB-0.3370Diamond
1 Piece(s)Available

8 Days or more

120Diamond68-For Side Surface or Base MachiningB-0.3370Diamond
1 Piece(s)Available

8 Days or more

120Diamond78-For Side Surface or Base MachiningB-0.3670Diamond
1 Piece(s)Available

8 Days or more

120Diamond88-For Side Surface or Base MachiningB-0.3670Diamond
1 Piece(s)Available

8 Days or more

120Diamond98-For Side Surface or Base MachiningB-0.3670Diamond
1 Piece(s)Available

8 Days or more

120Diamond1010-For Side Surface or Base MachiningB-0.36100Diamond
1 Piece(s)Available

8 Days or more

120Diamond1210-For Side Surface or Base MachiningB-0.310100Diamond
1 Piece(s)Available

8 Days or more

120Diamond1510-For Side Surface or Base MachiningB-0.310100Diamond

Loading...

  1. 1

Specifications

Internal Grindstone with Shaft:Related Image

Model Number Outer Diameter
D
Particle Size Shape Thickness
T
Tip
R
Underhead Diameter
a
Neck Length
Shank Diameter
d
Total Length
L
HS-JGPD
(diamond)
/HS-JGPC
(CBN)
0.3 800 A 2 (0.05) (0.26) 5 3 35
0.4 400 (0.08) (0.32)
0.5 (0.42) 8
0.6 200 3 (0.18) 40
0.7 (0.52)
0.8 (0.62) 10
0.9 (0.72)
1 (0.82)
1.2 5 (1.02) 45
1.3 (1.12)
1.5 (1.32)
1.7 (1.52) 13
2 (1.82)
2.3 (2.12)
2.5 120 (0.3) (2.2)
3 (2.7) 15 50
3.5 B 60
4
4.5
5 70
6 8
7 6
8
9
10 10 100
12 10
15

[ ! ]The end section (R) and neck diameter (a) dimensions are for reference only.

More Information


The high rigidity, high-speed steel shank has been designed to improve material quality and avoid stress fatigue, and has been heat-treated appropriately to increase its rigidity. This means that, when using carbide or high-hardness steel, damage from undercutting or repeated stress fatiguing of the worked surface due to the shank undercut, which is associated with the machining pressure during molding and internal grinding, has been significantly improved.

Basic Information

Classification Internal Grindstone Model Single Item Shape Cylindrical
Shank Material High Speed Steel

Additional Products in this Category

Complementary Products

Tech Support