(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrodeposited Diamond and CBN Bar for Ultra Small Diameter Internal Polishing

Electrodeposited Diamond and CBN Bar for Ultra Small Diameter Internal Polishing
  • Volume Discount

[Features]
· Ideal for drilling extremely small diameter holes and conducting inner surface grinding and jig grinding.
· The carefully selected abrasive grains are held firmly by the latest electrodeposition technology.
· Uses a high hardness dedicated shaft, with high rigidity that achieves high precision machining.
[Applications]
· Grinding of machine parts, electronic parts, precision parts and molds.
· Suitable for hard and brittle materials (carbide alloy, ceramics, glass, stone, silicon, etc.).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
12001
12002
12003
12004
12005
12007
12051
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
Shaft material Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

10000.114092000Carbide shaft297-80759.0
1 Piece(s)Available

8 Days or more

10000.224092000Carbide shaft297-80839.1
1 Piece(s)Available

8 Days or more

6000.323880000High hardness stainless297-80917.3
1 Piece(s)Available

8 Days or more

6000.423880000High hardness stainless297-81057.2
1 Piece(s)Available

8 Days or more

3200.523880000High hardness stainless297-81137.2
1 Piece(s)Available

8 Days or more

3200.623880000High hardness stainless297-81217.2
1 Piece(s)Available

8 Days or more

140165080000High hardness stainless297-81487.6

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Model Single Item Shape Cylinder Type
Material / Abrasive Diamond Shaft Diameter(mm) 3 Details Type Abrasive grain: Diamond
abrasive grain Diamond Features Ideal for drilling extremely thin diameters and conducting inner surface polishing and jig polishing. The carefully selected abrasive grains are held firmly by the latest electrodeposition technology. Using a special high-hardness shaft, its high toughness realizes high-precision machining. Application Grinding of machine parts, electronic parts, precision parts and molds. Suitable for hard and fragile materials (cemented carbide, ceramics, glass, stone, silicon etc).

Additional Products in this Category

Tech Support