(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tip for Ecomen / Ecomen 2 TXMT16T306

Part Number

Configured Part Number is shown.

TXMT16T306-AC15N

 
Part Number
TXMT16T306-AC15N
Part NumberMinimum order quantityVolume DiscountDays to Ship
12 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron Coating Y/N Available
Coating Type AlCrN Material Details Fine-particle carbide Edge Shape Honing Edge
Number Contained In A Packet(Piece) 12 Number of operating corners 3

Please check the type/dimensions/specifications of the part TXMT16T306-AC15N in the Tip for Ecomen / Ecomen 2 TXMT16T306 series.

Additional Products in this Category

Tech Support