(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Cutter Mini, Tap and Bolt Hole Type

C-Cutter Mini, Tap and Bolt Hole Type
  • Volume Discount

[Features]
· Tap pilot hole and bolt hole front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST10-CM08-45B-35
ST12-CM10-45B-25
ST12-CM10-45B-45
ST12-CM12-45B-29
ST12-CM12-45B-53
ST16-CM14-45B-33
ST16-CM14-45B-61
ST16-CM16-45B-37
ST16-CM16-45B-69
ST20-CM18-45B-42
ST20-CM18-45B-78
ST20-CM20-45B-46
ST20-CM20-45B-86
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F
1 Piece(s)Available

12 Days or more

Long Type9.2106.39735CM04…6.46.68.413.71.45
1 Piece(s)Available

12 Days or more

-11.31289925CM05…5.58.310.50.551.65
1 Piece(s)Available

12 Days or more

Long Type11.312811945CM05…5.58.310.50.551.65
1 Piece(s)Available

12 Days or more

-13.4129.710229CM05…7.61012.60.55.21.85
1 Piece(s)Available

12 Days or more

Long Type13.4129.712653CM05…7.61012.60.55.21.85
1 Piece(s)Available

12 Days or more

-15.51611.510733CM05…9.711.814.70.55.32
1 Piece(s)Available

12 Days or more

Long Type15.51611.513561CM05…9.711.814.70.55.32
1 Piece(s)Available

12 Days or more

-17.61613.511037CM05…11.813.816.80.55.42.05
1 Piece(s)Available

12 Days or more

Long Type17.61613.514269CM05…11.813.816.80.55.42.05
1 Piece(s)Available

12 Days or more

-19.72014.912642CM05…13.915.218.90.55.72.4
1 Piece(s)Available

12 Days or more

Long Type19.72014.916278CM05…13.915.218.90.55.72.4
1 Piece(s)Available

12 Days or more

-21.82016.912946CM05…1617.2210.55.82.45
1 Piece(s)Available

12 Days or more

Long Type21.82016.916986CM05…1617.2210.55.82.45

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 45° Peripheral Blade Y/N NA

Additional Products in this Category

Tech Support