(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Decamomi

Decamomi

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Only one tool needed for both gouging and C-chamfering. Improves productivity by helping reduce the number of tools used in ATC tool changes.
· The dedicated tip has a unique shape, eliminating the risk of vibration and damage.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC2045T
SC2045TL
SC2530T
SC2545TL
SC3230TL
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Maximum Blade Diameter (D)
(mm)
φdn
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
Capacity (Countersink Chamfering)
(mm)
1 Piece(s)Available

11 Days or more

9022.52220130100303~22.5
1 Piece(s)Available

11 Days or more

9022.52220200170303~22.5
1 Piece(s)Available

8 Days or more

12026.6252513095353~26.6
1 Piece(s)Available

11 Days or more

9022.52225200150503~22.5
1 Piece(s)Available

11 Days or more

12026.62532200150503~26.6

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of flutes 1

Additional Products in this Category

Tech Support