(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NC Spot Drill for 90°

NC Spot Drill for 90°
  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Tool Material Type: Carbide
•Point Angle(θ): 90
•Coating Type: Non-Coated
•Tool Diameter D (mm): 6

Part Number

Configured Part Number is shown.

Part Number
99616-06-6
99616-06-6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Material Type Overall Length
(mm)
Material
1 Piece(s)Available

8 Days or more

-35-
1 Piece(s)Available

8 Days or more

Carbide60Carbide

Loading...

  1. 1

Basic Information

Application Conical Gouging / Hole Chamfer Tip angle (θ) 90 Tool Diameter (D)(mm) 6
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Product Type Holder Shank diameter(mm) 6
Screw(mm) NS-20036-0.8NM Wrench(mm) NK-T6 Applicable Insert N9MT05T1

Additional Products in this Category

Tech Support