(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Replacement Head
•Replacement Head Type: Adjustable Head
•Main Body Option: Option
•Accessory: Instruction Manual
Part Number
Configured Part Number is shown.
HY49-22TH
Product Model | Replacement Head | Replacement Head Type | Adjustable Head |
---|---|---|---|
Overall Length(mm) | 121 | Head Width(mm) | 89 |
2 Plane Dimension(mm) | 17~49 | Main body: option | Option |
Applicable Torque Wrench | Replaceable Head Type - Digital Type : DT340-22BN | Head Thickness(mm) | T1:16.5、T2:9 |
Effective Length of Head(mm) | 100 | Connector part inner diameter(φ/mm) | 22 |
Mass(g) | 435 | Accessory | Instruction Manual |
Product Model | Replacement Head | Replacement Head Type | Adjustable Head | Overall Length(mm) | 121 |
---|---|---|---|---|---|
Head Width(mm) | 89 | 2 Plane Dimension(mm) | 17~49 | Main body: option | Option |
Applicable Torque Wrench | Replaceable Head Type - Digital Type : DT340-22BN | Head Thickness(mm) | T1:16.5、T2:9 | Effective Length of Head(mm) | 100 |
Connector part inner diameter(φ/mm) | 22 | Mass(g) | 435 | Accessory | Instruction Manual |
Please check the type/dimensions/specifications of the part HY49-22TH in the Torque Heads - Digital, Open End Head, HY series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy