(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Kanon Dial Type, CNSGK-G/MNSGK-G

Torque Wrenches - Kanon Dial Type, CNSGK-G/MNSGK-G
  • Volume Discount

[Features]
· A 3-way chuck which can hold anything. Provides a highly accurate torque value.
· Small, lightweight, and convenient to carry.
· The tip is a three-jaw chuck (made of metal). Securely holds either round or square objects.
· Knurling allows easy gripping.
· The stepped scale face structure helps prevent scratches.
· Measurement is possible in either direction, left or right.
· The N-SGK torque gauge includes scales on both the front and side surfaces, with the same results in both locations.
· The accuracy is guaranteed up to ±3%.

Part Number

Configured Part Number is shown.

Part Number
CN15SGK-G
CN24SGK-G
CN36SGK-G
CN60SGK-G
CN90SGK-G
MN9SGK-G
MN15SGK-G
MN30SGK-G
MN60SGK-G
MN120SGK-G
MN240SGK-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Outer diameter (φD)
(mm)
Scale plate diameter (φD1)
(mm)
Overall length: without chuck (L1)
(mm)
Overall length: without chuck (L2)
(mm)
Chuckable Diameter ø
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

10 Days or more

0.01~0.150.0021346353100731~8.56001 pc.
1 Piece(s)Available

14 Days or more

0.02~0.240.0021346353100731~8.56001 pc.
1 Piece(s)Available

15 Days or more

0.04~0.360.0051346353100731~8.56001 pc.
1 Piece(s)Available

10 Days or more

0.05~0.60.011346353100731~8.56001 pc.
1 Piece(s)Available

14 Days or more

0.1~0.90.021346353100731~8.56001 pc.
1 Piece(s)Available

12 Days or more

0.001~0.0090.000210643368157.51~6.52901 pc.
1 Piece(s)Available

14 Days or more

0.002~0.0150.000210643368157.51~6.52901 pc.
1 Piece(s)Available

14 Days or more

0.004~0.030.000510643368157.51~6.52901 pc.
1 Piece(s)Available

15 Days or more

0.005~0.060.00110643368157.51~6.52901 pc.
1 Piece(s)Available

14 Days or more

0.01~0.120.00210643368157.51~6.52901 pc.
1 Piece(s)Available

10 Days or more

0.02~0.240.00510643368157.51~6.52901 pc.

Loading...

  1. 1

Basic Information

Product Type Dial Type Torque Precision(±%) 3 Friction pointer (Y/N) Available
Quantity in pack 1 pc.

Additional Products in this Category

Tech Support