(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Hook Type, FH

Torque Heads - Hook Type, FH
  • Volume Discount

The FH type is a hook spanner replacement head ideal for bearing lock nuts, etc.

Part Number

Configured Part Number is shown.

FH22DX85

Part Number
FH22DX85
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Replacement Head Replacement Head Type Hook Head 2 Plane Dimension(mm) 85
Details Type FH type Dimension thickness(mm) 10 Dimension Outer Diameter(mm) 10
Trusco Code 821-9231 Applicable Insertion Part Size(φ) 22 Nut outer diameter application range 85 to 98
Thread Diameter M65 to M75 Applicable Torque Wrench CL280N, CL420N, CL280N-MH, CSP280N, CSP280N3, CSP420N, BCSP280N, BCSP280N3, BCSP420N, CDB300N, CDB420N, CF230N, CF420N, CEM360N2, CEM360N3, CTB360, CTA360, CEM500N2, CEM500N3, CTBE500, CTAE500

Please check the type/dimensions/specifications of the part FH22DX85 in the Torque Heads - Hook Type, FH series.

Additional Products in this Category

Tech Support