(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Moto Tork, Pre-Lock Adjustable Type

Torque Wrenches - Moto Tork, Pre-Lock Adjustable Type
  • Volume Discount

[Features]
· Can also be used as a torque wrench by mounting commercially available tools.
· Capable of tightening an extensive range, from 10 to 70 N·m.
· Tire tightening is also possible by setting a wheel wrench.
[Applications]
· Motorcycles, general-use.
· For field work.

Part Number

Configured Part Number is shown.

MT70N

Part Number
MT70N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Torque adjustment range(N·m) 10–70 Minimum graduation(N·m) 0.2
Overall Length(mm) 238 Torque Precision(±%) 5 Trusco Code 325-7207
Main body: option Main Body Mass(g) 650 Features Can also be used as a torque wrench by mounting a commercially available tool. Capable of tightening an extensive range, from 10 to 70 N·m. Tires can also be tightened by mounting a wheel wrench.
Application Motorcycle, for General Use. For Field Work. Accessory Hex Wrench For Torque Adjustment, Hard Case Load direction Right

Please check the type/dimensions/specifications of the part MT70N in the Torque Wrenches - Moto Tork, Pre-Lock Adjustable Type series.

Additional Products in this Category

Tech Support