(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Kanon Dial Gauge Wrench, NTOK

Torque Wrenches - Kanon Dial Gauge Wrench, NTOK
  • Volume Discount

•Product Model: Dial Type
•Torque Precision (±%): 3
•Includes Head Change Function: Not Included
•Friction Pointer Includes: NA
•Main Body (E) (mm): 91.5

Part Number

Configured Part Number is shown.

Part Number
N6TOK
N12TOK
N30TOK
N70TOK
N140TOK
N200TOK
N300TOK
N420TOK
N550TOK
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Square Drive
(mm)
Head Part (A)
(mm)
Head Part (B)
(mm)
Head Part (C)
(mm)
Main Body (D)
(mm)
Main Body (F)
(mm)
Main Body (G)
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

8 Days or more

0.6~60.12606.35(1/4″)3538.57.5583721.55001 pc.
1 Piece(s)Available

8 Days or more

1–120.22606.35(1/4″)3538.57.5583721.55101 pc.
1 Piece(s)Available

11 Days or more

5–300.53339.53(3/8″)354311603721.56101 pc.
1 Piece(s)Available

8 Days or more

10–7013339.53(3/8″)354311603721.56101 pc.
1 Piece(s)Available

8 Days or more

20~140246312.7(1/2″)394914654122.58701 pc.
1 Piece(s)Available

8 Days or more

20–200246312.7(1/2″)394914654122.58701 pc.
1 Piece(s)Available

10 Days or more

30~300568319.05(3/4″)42582079φ30φ3016001 pc.
1 Piece(s)Available

10 Days or more

40~4201095519.05(3/4″)48602077φ34φ3425001 pc.
1 Piece(s)Available

14 Days or more

50~55010111019.05(3/4″)50602080φ38φ3038001 pc.
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Square Drive
(mm)
Head Part (A)
(mm)
Head Part (B)
(mm)
Head Part (C)
(mm)
Main Body (D)
(mm)
Main Body (F)
(mm)
Main Body (G)
(mm)
Mass
(g)
Quantity in pack

Loading...

  1. 1

Basic Information

Product Type Dial Type Head Replaceable NA Torque Precision(±%) 3
Friction pointer (Y/N) NA Main Body (E)(mm) 91.5 Quantity in pack 1 pc.

Additional Products in this Category

Tech Support