(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Ring Pliers Shaft-Use, Bent (Part Numbers)

Snap Ring Pliers Shaft-Use, Bent
  • Volume Discount

Convenient snap ring pliers for when there are obstacles that makes it difficult to work with a straight plier.
[Features]
· Dedicated type for shafts.
· The tip is a 90° angled bent type.
· Excellent for toughness and rigidity by all-forged integrated molding.
· The tip is cylindrical and does not slip.
· Colored according to function, shaft type has light blue grip.
[Application]
· Ideal for attaching and detaching snap rings for shafts.

Part Number

Configured Part Number is shown.

SB-125

Part Number
SB-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Retaining Ring Pliers Overall Length(mm) 135
Shaft / Hole For Shaft Spring Available Tip Replacement Availability NA
Tip Diameter(mm) 1.3 Suitable Ring Sizes(mm) 10-25 Set / Single Item Single Item
Material SCM440 Main body: option Main Body Weight(g) 90
Head Thickness(mm) 8.1 Tip width(mm) 3-4.5 Handle Width(mm) 69
Guarantee Torque(N▪m) 13.7 Mount Dimensions - Height x Width(mm) 175×70 Supplementary explanation The tip component is a bent type with a 90° angle.

Please check the type/dimensions/specifications of the part SB-125 in the Snap Ring Pliers Shaft-Use, Bent series.

Additional Products in this Category

Tech Support