(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pro Hobby Pliers

Pro Hobby Pliers
  • Volume Discount

•Overall Length : 110~110
For complete product overview and details on Pro Hobby Pliers, see the sections below:

Part Number

Configured Part Number is shown.

HPC-D04

Part Number
HPC-D04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 110
Spring Available Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 1.4
Soft Copper Wire Cutting Performance(φ/mm) 1.6 Main Body Width(mm) 50 Main Body Thickness(mm) 14
Main body: option Main Body Weight(g) 78 JAN Code 4962537103608

Please check the type/dimensions/specifications of the part HPC-D04 in the Pro Hobby Pliers series.

Additional Products in this Category

Tech Support