(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threadzaurus (Screw Pliers) EA532DE-200

Threadzaurus (Screw Pliers) EA532DE-200
  • Volume Discount

[Product Specifications]
・Material …High Carbon steel
・Suitable Size …Tip Section :Dia 3 To 15mm
・Length(Mm) …200
・Cutting Capacity …Soft Iron Wire :Dia 3.2
・Easy To Remove Squashed, Low-head Truss Screws Or Pan Head Screws With Less Power.
・Realizes The 3Functionalities Of "tightening A Screw" , "grasping A Thin Sheet" , And "cut Wire" In A Single Product

Part Number

Configured Part Number is shown.

EA532DE-200

Part Number
EA532DE-200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA532DE-200 in the Threadzaurus (Screw Pliers) EA532DE-200 series.

Additional Products in this Category

Tech Support