(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Screw-Extracting Type, Cushion Grip, Red, SP26-175

Pliers - Screw-Extracting Type, Cushion Grip, Red, SP26-175
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Not Included
For complete product overview and details on Screw Pliers, see the sections below:

PDF

Part Number

Configured Part Number is shown.

SP26-175

 
Part Number
SP26-175
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 172
With or without spring NA Main body: option Main Body Weight(g/w) 150
Gripping Tip Shape Serrated Applicable Screw Size M2-M6 Package size H X W X D(mm) 223×73×12

Please check the type/dimensions/specifications of the part SP26-175 in the Pliers - Screw-Extracting Type, Cushion Grip, Red, SP26-175 series.

Additional Products in this Category

Tech Support