(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Non-serrated tapered type that does not scratch grasped objects
[Features]
· Triple layer structure prevents occurrence of play even after firm use.
· Bent tip is at an easy-to-operate 45°.
· The portion of the grip that contacts the user's hand is processed with a soft elastomer.
· The hole in the grip part allows for the use of a fall prevention cord.
· Spring part adopts a leaf spring that is highly durable and has adjustable recoil force
Product Category | Pliers | Plier Type | Longnose pliers | Overall Length(mm) | 150 |
---|---|---|---|---|---|
Spring | Available | Copper Wire Cutting Capacity(mmφ) | 1.2 | Set / Single Item | Single Item |
Material | S58C | Cutting Performance(mm) | Soft wire: φ0.8 | Tip Shape | Fine Long Tip Type |
Main body: option | Main Body | Weight(g) | 90 | Head width(mm) | 12 |
Head Length(mm) | 56.5 | Head Thickness(mm) | 7 | Tip width(mm) | 2.5 |
Tip Thickness(mm) | 1.5 | Grip Width(mm) | 52 | Mount Dimensions - Height x Width(mm) | 205×70 |
Supplementary explanation | The hole in the grip part allows for use with a fall prevention cord. |
Please check the type/dimensions/specifications of the part NR3-150 in the Three Piece Tapered Long-Nose Plier series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy