(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Pliers - G Type, Locking Grip, TGPG

Clamping Pliers - G Type, Locking Grip, TGPG
  • Volume Discount

[Features]
· Ideal for secure sealing cover panels for plate metal and welding work.
[Applications]
· For plate metal, welding work.

Part Number

Configured Part Number is shown.

TGPG-250

Part Number
TGPG-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 266
With or without Spring NA Mouth Opening (Square Lumber) Minimum(mm) 1 Mouth Opening (Square Lumber) Maximum(mm) 50
Mouth Opening (Pipe) Minimum(mmφ) 38 Mouth Opening (Pipe) Maximum(mmφ) 64 Maximum Tightening Force(kN) 1.5
Main body: option Main Body Trusco Code 253-5165 Mass(g) 790
Features Ideal for secure sealing cover panels for plate metal and welding work Application For plate metal and welding work Main Body Hardness HRC35~40
Head hardness HRC35~45 Horizontal Width(mm) 75

Please check the type/dimensions/specifications of the part TGPG-250 in the Clamping Pliers - G Type, Locking Grip, TGPG series.

Additional Products in this Category

Tech Support