(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Grip Pliers EA531KP-6

Pipe Grip Pliers EA531KP-6
  • Volume Discount

【Product Specifications】
・Capacity …Dia 25 to 80mm
・Adjustment The location …25Point
・Weight …355g
・Full length …250mm
・Handle …Plastic Coating
・Finish …Chrome Plating
・For tube fittings and connectors etc.
・Possible To Fit Various Objects With Different Diameters By Fine Tuning The Product.
・For rugged and tough use
・Forged, Oil Quenched Chrome Vanadium Steel

Part Number

Configured Part Number is shown.

EA531KP-6

Part Number
EA531KP-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA531KP-6 in the Pipe Grip Pliers EA531KP-6 series.

Additional Products in this Category

Tech Support