(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Mini, Cushion Grip, M-616

Pliers - Long-Nose, Mini, Cushion Grip, M-616
  • Volume Discount

•Overall Length : 163~163
For complete product overview and details on Micro Longnose Pliers, see the sections below:

Part Number

Configured Part Number is shown.

M-616

Part Number
M-616
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 163
Spring Available Single Product/Set Classification Single Item Soft Wire Cutting Performance(φ/mm) 1.6
Main Body Width(mm) 51 Main Body Thickness(mm) 10 Main body: option Main Body
Weight(g) 90 JAN Code 4962537342809

Please check the type/dimensions/specifications of the part M-616 in the Pliers - Long-Nose, Mini, Cushion Grip, M-616 series.

Additional Products in this Category

Tech Support