(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Multi-Purpose, Cushion Grip, 320S-150

Pliers - Long-Nose, Multi-Purpose, Cushion Grip, 320S-150
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Universal Long-Nose Pliers, see the sections below:

PDF

Part Number

Configured Part Number is shown.

320S-150

 
Part Number
320S-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 160
With or without spring Available Steel Wire Cutting Performance(mmφ) 1.5 Copper Wire Cutting Performance(mmφ) 2.6
Main body: option Main Body Weight(g/w) 120 Blade shape With Hole (Vinyl Wire Peeling Function: φ 1.2 mm)
Gripping Tip Shape Serrated Package size H X W X D(mm) 200×73×15 Supplement With Simple Crimp Function (Crimp terminal connection range is 1.25 mm2).

Please check the type/dimensions/specifications of the part 320S-150 in the Pliers - Long-Nose, Multi-Purpose, Cushion Grip, 320S-150 series.

Additional Products in this Category

Tech Support