(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Vise Pliers

Vise Pliers
  • Volume Discount

Universal pliers that can be used like adjustable wrenches, pliers, vise, etc.
[Features]
· Multi-function pliers that combine the operations of gripping, fixing, turning, and cutting.
· The pinching strength can be adjusted with the handle screws.
[Application]
· Convenient as a holding tool for temporary fixing and fixing in all situations.

Part Number

Configured Part Number is shown.

VP-250

Part Number
VP-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 230
Spring Available Set / Single Item Single Item Material Cr-Mo
Maximum Opening(mm) 40 Main body: option Main Body Weight(g) 520
Head Length(mm) 66 Head Thickness(mm) 10.8 Handle Width(mm) 47
Guarantee Torque(N▪m) 141 Mount Dimensions - Height x Width(mm) 295×90 Supplementary explanation The clamping intensity can be adjusted by the screw on the grip portion.

Please check the type/dimensions/specifications of the part VP-250 in the Vise Pliers series.

Additional Products in this Category

Tech Support