(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reamer Punch

Reamer Punch
  • Volume Discount

[Features]
· Use as a temporary fixer for holes in iron plates matched with the Fitting Punch when taking angles or performing inspections.
[Applications]
· For temporarily securing iron plate holes.

PDF

Part Number

Configured Part Number is shown.

Part Number
TRMP-17.5
TRMP-20.5
TRMP-21.5
TRMP-22.5
TRMP-23.5
TRMP-24.5
TRMP-26.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Tip diameter
(mm)
Maximum Diameter
(mm)
L1
(mm)
L2
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1301217.59020229-5148240
1 Piece(s)Available

8 Days or more

1501420.510025229-5156360
1 Piece(s)Available

8 Days or more

1501521.510025229-5164420
1 Piece(s)Available

8 Days or more

1501622.510025229-5172450
1 Piece(s)Available

8 Days or more

1501823.510025229-5181500
1 Piece(s)Available

8 Days or more

1501924.510025229-5199540
1 Piece(s)Available

8 Days or more

1802126.513025229-5202730
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Tip diameter
(mm)
Maximum Diameter
(mm)
L1
(mm)
L2
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Fitting Reamer Hardness HRC40
Application For temporarily securing iron plate holes. Material Carbon Steel Features Use as a temporary fixer for holes in iron plates matched with the fitting punch when taking angles or performing inspections.

Additional Products in this Category

Tech Support