(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pin Punch (Octagon Cylinder) 755

Parallel Pin Punch (Octagon Cylinder) 755
  • Volume Discount

Octagonal-bodied parallel pin punch using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
755-2
755-2.5
755-3
755-4
755-5
755-7
755-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter
(mm)
Shaft length
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

24057
1 Piece(s)Available

8 Days or more

2.54057
1 Piece(s)Available

8 Days or more

34059
1 Piece(s)Available

12 Days or more

44062
1 Piece(s)Available

12 Days or more

54065
1 Piece(s)Available

8 Days or more

74573
1 Piece(s)Available

8 Days or more

84578

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Overall Length(mm) 150
Waist size(mm) φ10 Tip hardness HRC58° Striking part hardness HRC45°~48°

Additional Products in this Category

Tech Support