(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Precision Combination Stamps Holder

HSS Precision Combination Stamps Holder
  • Volume Discount

•Model: High Speed Steel Precision Combination Imprinter
•Mounting Screw: M5
•Material: Carbon steel (S45C)
•Feature: Alphanumeric characters from up to 16 digits (1.5 mm) to 6 digits (6.0 mm) can be engraved at the same time.

Part Number

Configured Part Number is shown.

Part Number
UC-HL
UC-HS
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Mounting Width D
(mm)
Width C
(mm)
Product Name The number that can be marked all at once Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

953446Manual Knocking Holder (Large)16 Digits (1.5), 14 Digits (2.0), 12 Digits (2.5), 10 Digits (3.0), 8 Digits (4.0), 7 Digits (5.0), 6 Digits (6.0)293-9169392.5
1 Piece(s)Available

8 Days or more

801831Manual Knocking Holder (Small)7 Digits (1.5), 6 Digits (2.0), 5 Digits (2.5), 5 Digits (3.0), 4 Digits (4.0), 3 Digits (5.0), 3 Digits (6.0)293-9177272.5

Loading...

  1. 1

Basic Information

Model High-Speed Precision Combination Stamp Mounting Screw M5 Material Carbon steel (S45C)
Features Alphanumeric characters from up to 16 digits (1.5 mm) to 6 digits (6.0 mm) can be engraved at the same time.

Additional Products in this Category

Tech Support