(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A high helical type end mill. A long shank type which allows for machining in deep sections.
Part Number
Configured Part Number is shown.
HV4TLS-35
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | Non-Coated |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Base Blade Y/N | Available |
Please check the type/dimensions/specifications of the part HV4TLS-35 in the HV4TLS 4-Flute Blade High Helix Long Shank series.
Part Number |
---|
HV4TLS-20 |
HV4TLS-25 |
HV4TLS-30 |
HV4TLS-40 |
HV4TLS-45 |
HV4TLS-50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy