(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

SSM S Coated Estech Muscle 3-Flute Regular

SSM S Coated Estech Muscle 3-Flute Regular
  • Volume Discount

[Features]
· A high-helical type 3-flute end mill made of high grade powder metallurgy HSS with S-coating.
· With a unique roughing blade shape, a wide range of machining from heavy duty cutting to finishing machining is possible

PDF

Part Number

Configured Part Number is shown.

SSM-9

 
Part Number
SSM-9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 9 Blade length (ℓ)(mm) 25 work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium
Blade shape type Square Number of flutes(sheet) 3 Tool Material Type Powder high-speed steel
Machining Application Plane / Side / Groove / Inclined Cuts Shank diameter (d)(mm) 12 Coating TiCN
Overall Length (L)(mm) 90 Torsion Angle (θ) Powerful Torsion (45°-60°) Base Blade Y/N Available
Underneck length (ℓ1)(mm) 29 Neck gradient(°) 10°

Please check the type/dimensions/specifications of the part SSM-9 in the SSM S Coated Estech Muscle 3-Flute Regular series.

Additional Products in this Category

Tech Support