(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short, with Nicked Peripheral Cutting Edge

AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short, with Nicked Peripheral Cutting Edge

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The cutting performance is greatly improved by having the AS coating with high heat resistance

  • AS
  • 3 Flutes
  • S (Short)

AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short, with Nicked Peripheral Cutting Edge:Related Image

Part Number
ASPM-NHEM3S6
ASPM-NHEM3S8
ASPM-NHEM3S10
ASPM-NHEM3S12
ASPM-NHEM3S16
ASPM-NHEM3S20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance
(mm)
Figure
1 Piece(s)Available

8 Days or more

6158650 ~ -0.0351
1 Piece(s)Available

8 Days or more

82010750 ~ -0.0401
1 Piece(s)Available

8 Days or more

102512900 ~ -0.0401
1 Piece(s)Available

8 Days or more

123012950 ~ -0.0452
1 Piece(s)Available

8 Days or more

1640161100 ~ -0.0452
1 Piece(s)Available

8 Days or more

2045201250 ~ -0.0502

Loading...

  1. 1

Specifications

AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short, with Nicked Peripheral Cutting Edge:Related Image

Model Number
ASPM-NHEM3S (3 Flutes)

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Figure
6 15 65 8 1
8 20 75 10 1
10 25 90 12 1
12 30 95 12 2
16 40 110 16 2
20 45 125 20 2


For Cutting Conditions, Refer to >>Click here.

More Information


The nicks on the peripheral blade help to split up chippings, reducing cutting resistance.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 3
Tool Material Type Powdered High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk Coating For High Hardness (Silicone-Based)
Helix Angle (θ) Powerful Helix (45° to 60°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support