(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSML S Coated Estech Muscle 3-Flute Long

SSML S Coated Estech Muscle 3-Flute Long
  • Volume Discount

[Features]
· A high-helical type 3-flute end mill made of high grade powder metallurgy HSS with S-coating.
· A wide range of machining is possible, from heavy duty cutting to finishing machining.
· Enables deep engraving, due to the long flute length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSML-6
SSML-8
SSML-10
SSML-12
SSML-16
SSML-20
SSML-25
SSML-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck gradient
(°)
1 Piece(s)Available

9 Days or more

6258752710°
1 Piece(s)Available

9 Days or more

83510903810°
1 Piece(s)Available

9 Days or more

1045121104910°
1 Piece(s)Available

9 Days or more

125512120--
1 Piece(s)Available

9 Days or more

166516140--
1 Piece(s)Available

9 Days or more

208520165--
1 Piece(s)Available

9 Days or more

2510525190--
1 Piece(s)Available

9 Days or more

301053219011520°

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 3
Tool Material Type Powder high-speed steel Machining Application Plane / Side Coating TiCN
Torsion Angle (θ) Powerful Torsion (45°-60°) Base Blade Y/N Available

Additional Products in this Category

Tech Support