(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

HiVA Powder High-Speed Steel High-Helix

HiVA Powder High-Speed Steel High-Helix
  • Volume Discount

[Features]
· Powder HSS is adopted.
· A high helical type end mill.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HIVA-8
HIVA-32
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck gradient
(°)
1 Piece(s)Available

10 Days or more

820310752310°
1 Piece(s)Available

10 Days or more

3260432135--

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum / Titanium Blade shape type Square Tool Material Type Powder high-speed steel
Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated Torsion Angle (θ) Powerful Torsion (45°-60°)
Base Blade Y/N Available

Additional Products in this Category

Tech Support