(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short

AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The cutting performance is greatly improved by having the AS coating with high heat resistance

  • AS
  • 3 Flutes
  • S (Short)

AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short:Related Image

Part Number
ASPM-HEM3S6
ASPM-HEM3S8
ASPM-HEM3S10
ASPM-HEM3S12
ASPM-HEM3S14
ASPM-HEM3S15
ASPM-HEM3S16
ASPM-HEM3S18
ASPM-HEM3S20
ASPM-HEM3S22
ASPM-HEM3S25
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance
(mm)
Figure
1 Piece(s)Available

8 Days or more

6158650 ~ -0.0351
1 Piece(s)Available

8 Days or more

82010750 ~ -0.0401
1 Piece(s)Available

8 Days or more

102512900 ~ -0.0401
1 Piece(s)Available

8 Days or more

123012950 ~ -0.0452
1 Piece(s)Available

8 Days or more

1435161050 ~ -0.0451
1 Piece(s)Available

8 Days or more

1540161050 ~ -0.0451
1 Piece(s)Available

8 Days or more

1640161100 ~ -0.0452
1 Piece(s)Available

8 Days or more

1840201200 ~ -0.0451
1 Piece(s)Available

8 Days or more

2045201250 ~ -0.0502
1 Piece(s)Available

8 Days or more

2245201350 ~ -0.0501
1 Piece(s)Available

8 Days or more

2550251400 ~ -0.0502

Loading...

  1. 1

Specifications

AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short:Related Image

Model Number
ASPM-HEM3S (3 Flutes) 

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Figure
6 15 65 8 1
8 20 75 10 1
10 25 90 12 1
12 30 95 12 2
14 35 105 16 1
15 40 110 16 1
16 40 110 16 2
18 40 120 20 1
20 45 125 20 2
22 45 135 20 1
25 50 140 25 2


For Cutting Conditions, Refer to >>Click here.

More Information


A strong-twisting model with excellent cutting performance that can be used for a wide range of applications from heavy cutting through to finishing cutting.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 3
Tool Material Type Powdered High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk Coating For High Hardness (Silicone-Based)
Helix Angle (θ) Powerful Helix (45° to 60°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support