(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAGCα SA Coated Carbide α Nick (Part Numbers)

SAGCα SA Coated Carbide α Nick
  • Volume Discount

[Features]
· With a unique roughing blade shape, heavy machining and high speed machining are possible

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAGCA-5
SAGCA-6
SAGCA-7
SAGCA-8
SAGCA-9
SAGCA-10
SAGCA-12
SAGCA-14
SAGCA-15
SAGCA-16
SAGCA-18
SAGCA-20
SAGCA-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
1 Piece(s)Available

10 Days or more

51566022
1 Piece(s)Available

10 Days or more

615660-
1 Piece(s)Available

10 Days or more

72087027
1 Piece(s)Available

10 Days or more

820870-
1 Piece(s)Available

10 Days or more

925109032
1 Piece(s)Available

10 Days or more

10251090-
1 Piece(s)Available

10 Days or more

12301290-
1 Piece(s)Available

10 Days or more

14351611045
1 Piece(s)Available

10 Days or more

15401611050
1 Piece(s)Available

10 Days or more

164016110-
1 Piece(s)Available

10 Days or more

18452011055
1 Piece(s)Available

10 Days or more

205020115-
1 Piece(s)Available

10 Days or more

256025140-

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Roughing
Coating TiAlN Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support