(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Non-uniform split shape of the base blade and unequal lead shape of the outer peripheral blade achieve "quiet but heavy cutting".
· Work material: General steel, tempered steel, stainless steel, cast iron, copper, aluminum, titanium
Part Number |
---|
SI-WC-RESF-6 |
SI-WC-RESF-6H |
SI-WC-RESF-8 |
SI-WC-RESF-8H |
SI-WC-RESF-10 |
SI-WC-RESF-10H |
SI-WC-RESF-12 |
SI-WC-RESF-12H |
Part Number |
---|
Loading...
Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of Flutes(sheet) | 4 | Model | Roughing |
---|---|---|---|---|---|
Processing Applications | Plane / Side / Inclined Cuts | Flute Shape | C plane | Helix Angle (θ) | Variable lead |
Coating Details | WXL coated | Corner chamfer width(mm) | 0.5 | Blade diameter tolerance(mm) | 0~-0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy