(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

FAGCNα FA Coated Carbide Nα Nick

FAGCNα FA Coated Carbide Nα Nick
  • Volume Discount

[Features]
· Machining is possible with a wide range of materials, from raw materials to hardened steel.
· New shape and new surface processing provide excellent chipping resistance and chip discharge.
· A new standard considering usability of the blade length is adopted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FAGCNA-3
FAGCNA-4
FAGCNA-5
FAGCNA-6
FAGCNA-7
FAGCNA-8
FAGCNA-9
FAGCNA-10
FAGCNA-12
FAGCNA-14
FAGCNA-15
FAGCNA-16
FAGCNA-18
FAGCNA-20
FAGCNA-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
1 Piece(s)Available

10 Days or more

3103350-
1 Piece(s)Available

10 Days or more

4123450-
1 Piece(s)Available

10 Days or more

517466022
1 Piece(s)Available

10 Days or more

6174660-
1 Piece(s)Available

10 Days or more

722487029
1 Piece(s)Available

10 Days or more

8224870-
1 Piece(s)Available

10 Days or more

9274109034
1 Piece(s)Available

10 Days or more

102741090-
1 Piece(s)Available

10 Days or more

123741290-
1 Piece(s)Available

10 Days or more

143741611047
1 Piece(s)Available

10 Days or more

154741611057
1 Piece(s)Available

10 Days or more

1647416110-
1 Piece(s)Available

10 Days or more

184742011057
1 Piece(s)Available

10 Days or more

2052420115-
1 Piece(s)Available

10 Days or more

2562425140-

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Type Roughing Coating TiAlN
Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape C plane Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support