(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIA-HBC4 Carbide End Mill, Router Series for CFRP, Herringbone Type (4 Bottom Flutes)

DIA-HBC4 Carbide End Mill, Router Series for CFRP, Herringbone Type (4 Bottom Flutes)
  • Volume Discount

Standard in-stock item, sold by designated agencies.

[Features]
· A router that adopts a diamond coating with excellent abrasion resistance.
· 4 base blades

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-HBC4-6
DIA-HBC4-8
DIA-HBC4-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6156658809022
1 Piece(s)Available

8 Days or more

8208708809023
1 Piece(s)Available

8 Days or more

102510758809024

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 4 Model Roughing Coating Dia Coat
Processing Applications Plane / Side / Inclined Cuts Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°)
Application For composite material (CFRP)

Additional Products in this Category

Tech Support