(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UT Coat, 4-Flute Square CZS

UT Coat, 4-Flute Square CZS
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•Coating: UT coated

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CZS4010-0150
CZS4010-0250
CZS4015-0225
CZS4015-0400
CZS4020-0300
CZS4020-0600
CZS4025-0375
CZS4025-0800
CZS4030-0450
CZS4030-0800
CZS4035-1000
CZS4040-0600
CZS4040-1100
CZS4045-1100
CZS4050-0750
CZS4050-1300
CZS4055-1300
CZS4060-0900
CZS4060-1300
CZS4060-1800
CZS4065-1600
CZS4070-1050
CZS4070-1600
CZS4070-2100
CZS4075-1600
CZS4080-1200
CZS4080-1900
CZS4080-2400
CZS4085-1900
CZS4090-1350
CZS4090-1900
CZS4090-2700
CZS4095-1900
CZS4100-1500
CZS4100-2200
CZS4100-3000
CZS4105-2200
CZS4110-1650
CZS4110-2200
CZS4110-3300
CZS4115-2200
CZS4120-1800
CZS4120-2600
CZS4120-3600
CZS4130-2600
CZS4160-2400
CZS4160-3200
CZS4200-3000
CZS4200-4000
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

9 Days or more

11.54500~-0.0216°
1 Piece(s)Available

10 Days or more

12.54500~-0.0216°
1 Piece(s)Available

9 Days or more

1.52.254500~-0.0216°
1 Piece(s)Available

10 Days or more

1.544500~-0.0216°
1 Piece(s)Available

9 Days or more

234500~-0.0216°
1 Piece(s)Available

10 Days or more

264500~-0.0216°
1 Piece(s)Available

9 Days or more

2.53.754500~-0.0216°
1 Piece(s)Available

9 Days or more

2.584500~-0.0216°
1 Piece(s)Available

9 Days or more

34.56600~-0.0216°
1 Piece(s)Available

9 Days or more

386600~-0.0216°
1 Piece(s)Available

9 Days or more

3.5106600~-0.0216°
1 Piece(s)Available

9 Days or more

466600~-0.0216°
1 Piece(s)Available

10 Days or more

4116600~-0.0216°
1 Piece(s)Available

10 Days or more

4.5116600~-0.0216°
1 Piece(s)Available

9 Days or more

57.56600~-0.0216°
1 Piece(s)Available

9 Days or more

5136600~-0.0216°
1 Piece(s)Available

8 Days or more

5.5136600~-0.0216°
1 Piece(s)Available

9 Days or more

696600~-0.02-
1 Piece(s)Available

9 Days or more

6136600~-0.02-
1 Piece(s)Available

10 Days or more

6186600~-0.02-
1 Piece(s)Available

9 Days or more

6.516870-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

710.5870-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

716870-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

721870-0.01~-0.0316°
1 Piece(s)Available

8 Days or more

7.516870-0.01~-0.0316°
1 Piece(s)Available

10 Days or more

812870-0.01~-0.03-
1 Piece(s)Available

9 Days or more

819870-0.01~-0.03-
1 Piece(s)Available

9 Days or more

824870-0.01~-0.03-
1 Piece(s)Available

9 Days or more

8.5191080-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

913.51080-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

9191080-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

9271080-0.01~-0.0316°
1 Piece(s)Available

10 Days or more

9.5191080-0.01~-0.0316°
1 Piece(s)Available

10 Days or more

10151080-0.01~-0.03-
1 Piece(s)Available

8 Days or more

10221080-0.01~-0.03-
1 Piece(s)Available

9 Days or more

10301080-0.01~-0.03-
1 Piece(s)Available

9 Days or more

10.52212100-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

1116.512100-0.01~-0.0316°
1 Piece(s)Available

8 Days or more

112212100-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

113312100-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

11.52212100-0.01~-0.0316°
1 Piece(s)Available

9 Days or more

121812100-0.01~-0.03-
1 Piece(s)Available

9 Days or more

122612100-0.01~-0.03-
1 Piece(s)Available

9 Days or more

123612100-0.01~-0.03-
1 Piece(s)Available

8 Days or more

132612110-0.01~-0.03-
1 Piece(s)Available

9 Days or more

162416110-0.01~-0.03-
1 Piece(s)Available

8 Days or more

163216110-0.01~-0.03-
1 Piece(s)Available

9 Days or more

203020125-0.01~-0.03-
1 Piece(s)Available

8 Days or more

204020125-0.01~-0.03-

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°)
Coating Details UT coated

Additional Products in this Category

Tech Support