(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Solid Long Blade End Mill NEL-3

Power Solid Long Blade End Mill NEL-3
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NEL-3-6
NEL-3-8
NEL-3-10
NEL-3-12
NEL-3-14
NEL-3-16
NEL-3-18
NEL-3-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code
1 Piece(s)Available

10 Days or more

62567501-00116-00600
1 Piece(s)Available

10 Days or more

83589001-00116-00800
1 Piece(s)Available

10 Days or more

10451011001-00116-01000
1 Piece(s)Available

10 Days or more

12551212001-00116-01200
1 Piece(s)Available

10 Days or more

14651614001-00116-01400
1 Piece(s)Available

10 Days or more

16651614001-00116-01600
1 Piece(s)Available

10 Days or more

18752015501-00116-01800
1 Piece(s)Available

10 Days or more

20852016501-00116-02000

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support