(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Short blade with long neck shape and high rigidity that enables high efficiency, high precision machining even with large blade exposure. Ideal for high-speed / high-precision machining of copper electrodes.
Part Number |
---|
Loading...
Work Material | Aluminum / Copper / Resin | Number of Flutes(sheet) | 2 | Model | Long-Neck Square |
---|---|---|---|---|---|
Coating | CrN | Processing Applications | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts | Flute Shape | With Lead |
Helix Angle (θ) | Standard torsion (30-40°) | Blade diameter tolerance(mm) | 0~-0.015 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy