(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

2-Flute, Long Neck, Short Type FX-LN-EDS-6

2-Flute, Long Neck, Short Type FX-LN-EDS-6
  • Volume Discount

End mill long neck type for high-speed machining that fully draws out the performance of high-speed/high-precision machining centers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-LN-EDS-6-0.5X2.5
FX-LN-EDS-6-0.6X3
FX-LN-EDS-6-0.8X4
FX-LN-EDS-6-1X5
FX-LN-EDS-6-1.2X6
FX-LN-EDS-6-1.4X7
FX-LN-EDS-6-1.5X7.5
FX-LN-EDS-6-1.6X8
FX-LN-EDS-6-1.8X9
FX-LN-EDS-6-2X10
FX-LN-EDS-6-2.5X12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Length Under Neck (ℓ1)
(mm)
Flute Shape Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.50.72.5With Lead85442050.45
1 Piece(s)Available

8 Days or more

0.60.93With Lead85442060.55
1 Piece(s)Available

8 Days or more

0.81.24With Lead85442080.75
1 Piece(s)Available

8 Days or more

11.55With Lead85442100.95
1 Piece(s)Available

8 Days or more

1.21.86With Lead85442121.15
1 Piece(s)Available

8 Days or more

1.42.17With Lead85442141.35
1 Piece(s)Available

8 Days or more

1.52.37.5With Lead85442151.45
1 Piece(s)Available

8 Days or more

1.62.48With Lead85442161.55
1 Piece(s)Available

8 Days or more

1.82.79With Lead85442181.75
1 Piece(s)Available

8 Days or more

2310Sharp Edge85442201.95
1 Piece(s)Available

8 Days or more

2.53.712.5Sharp Edge85442252.4

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Long-Neck Square
Coating TiAlN Link Diameter (d)(mm) 6 Overall Length (L)(mm) 60
Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.015

Additional Products in this Category

Tech Support