(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

4-Flute, Long Neck, Short Type FX-LN-EMS-6

4-Flute, Long Neck, Short Type FX-LN-EMS-6
  • Volume Discount

End mill long neck type for high-speed machining that fully draws out the performance of high-speed/high-precision machining centers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-LN-EMS-6-1X5
FX-LN-EMS-6-1.2X6
FX-LN-EMS-6-1.5X7.5
FX-LN-EMS-6-2X10
FX-LN-EMS-6-2.5X12.5
FX-LN-EMS-6-3X15
FX-LN-EMS-6-3.5X17.5
FX-LN-EMS-6-4X20
FX-LN-EMS-6-5X25
FX-LN-EMS-6-6X30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Flute Shape Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

11.5605With Lead85443100.95
1 Piece(s)Available

8 Days or more

1.21.8606With Lead85443121.15
1 Piece(s)Available

8 Days or more

1.52.3607.5With Lead85443151.45
1 Piece(s)Available

8 Days or more

236010Sharp Edge85443201.95
1 Piece(s)Available

8 Days or more

2.53.76012.5Sharp Edge85443252.4
1 Piece(s)Available

8 Days or more

34.57015Sharp Edge85443302.85
1 Piece(s)Available

8 Days or more

3.55.37017.5Sharp Edge85443353.35
1 Piece(s)Available

8 Days or more

467020Sharp Edge85443403.85
1 Piece(s)Available

8 Days or more

57.58025Sharp Edge85443504.85
1 Piece(s)Available

8 Days or more

699030Sharp Edge85443605.85

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Long-Neck Square
Coating TiAlN Link Diameter (d)(mm) 6 Processing Applications Plane / Side / Groove / Inclined Cuts
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.015

Additional Products in this Category

Tech Support