(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHRH230 2-Flute Long Neck End Mill for High-Hardness (Part Numbers)

MHRH230 2-Flute Long Neck End Mill for High-Hardness
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MHRH230-0.1-0.3
MHRH230-0.1-0.5
MHRH230-0.1-0.75
MHRH230-0.1-1
MHRH230-0.2-0.5
MHRH230-0.2-0.75
MHRH230-0.2-1
MHRH230-0.2-1.5
MHRH230-0.2-2
MHRH230-0.2-2.5
MHRH230-0.2-3
MHRH230-0.3-1
MHRH230-0.3-1.5
MHRH230-0.3-2
MHRH230-0.3-2.5
MHRH230-0.3-3
MHRH230-0.4-1
MHRH230-0.4-1.5
MHRH230-0.4-2
MHRH230-0.4-2.5
MHRH230-0.4-3
MHRH230-0.4-3.5
MHRH230-0.4-4
MHRH230-0.4-5
MHRH230-0.4-6
MHRH230-0.4-8
MHRH230-0.4-10
MHRH230-0.5-1
MHRH230-0.5-1.5
MHRH230-0.5-2
MHRH230-0.5-2.5
MHRH230-0.5-3
MHRH230-0.5-3.5
MHRH230-0.5-4
MHRH230-0.5-4.5
MHRH230-0.5-5
MHRH230-0.5-6
MHRH230-0.5-7
MHRH230-0.5-8
MHRH230-0.5-9
MHRH230-0.5-10
MHRH230-0.6-1.5
MHRH230-0.6-2
MHRH230-0.6-3
MHRH230-0.6-4
MHRH230-0.6-5
MHRH230-0.6-6
MHRH230-0.7-2
MHRH230-0.7-4
MHRH230-0.7-6
MHRH230-0.7-8
MHRH230-0.7-10
MHRH230-0.8-3
MHRH230-0.8-4
MHRH230-0.8-5
MHRH230-0.8-6
MHRH230-0.8-8
MHRH230-0.8-10
MHRH230-0.8-12
MHRH230-0.15-0.3
MHRH230-0.15-0.5
MHRH230-0.15-0.75
MHRH230-0.15-1
MHRH230-0.15-1.5
MHRH230-1-2
MHRH230-1-3
MHRH230-1-4
MHRH230-1-5
MHRH230-1-6
MHRH230-1-7
MHRH230-1-8
MHRH230-1-9
MHRH230-1-10
MHRH230-1-12
MHRH230-1-14
MHRH230-1-16
MHRH230-1-18
MHRH230-1-20
MHRH230-1-22
MHRH230-1.2-6
MHRH230-1.2-8
MHRH230-1.2-10
MHRH230-1.2-12
MHRH230-1.2-16
MHRH230-1.4-6
MHRH230-1.4-12
MHRH230-1.5-4
MHRH230-1.5-6
MHRH230-1.5-8
MHRH230-1.5-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
Manufacturer Code Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.10.084450.30.08508-00207-010030~-0.01
1 Piece(s)Available

10 Days or more

0.10.084450.50.08508-00207-010050~-0.01
1 Piece(s)Available

8 Days or more

0.10.084450.750.08508-00207-010070~-0.01
1 Piece(s)Available

8 Days or more

0.10.0844510.08508-00207-010100~-0.01
1 Piece(s)Available

8 Days or more

0.20.154450.50.1808-00207-020050~-0.01
1 Piece(s)Available

8 Days or more

0.20.154450.750.1808-00207-020070~-0.01
1 Piece(s)Available

8 Days or more

0.20.1544510.1808-00207-020100~-0.01
1 Piece(s)Available

8 Days or more

0.20.154451.50.1808-00207-020150~-0.01
1 Piece(s)Available

8 Days or more

0.20.1544520.1808-00207-020200~-0.01
1 Piece(s)Available

8 Days or more

0.20.154452.50.1808-00207-020250~-0.01
1 Piece(s)Available

8 Days or more

0.20.1544530.1808-00207-020300~-0.01
1 Piece(s)Available

12 Days or more

0.30.2544510.2808-00207-030100~-0.01
1 Piece(s)Available

8 Days or more

0.30.254451.50.2808-00207-030150~-0.01
1 Piece(s)Available

8 Days or more

0.30.2544520.2808-00207-030200~-0.01
1 Piece(s)Available

8 Days or more

0.30.254452.50.2808-00207-030250~-0.01
1 Piece(s)Available

8 Days or more

0.30.2544530.2808-00207-030300~-0.01
1 Piece(s)Available

12 Days or more

0.40.344510.3708-00207-040100~-0.01
1 Piece(s)Available

8 Days or more

0.40.34451.50.3708-00207-040150~-0.01
1 Piece(s)Available

8 Days or more

0.40.344520.3708-00207-040200~-0.01
1 Piece(s)Available

8 Days or more

0.40.34452.50.3708-00207-040250~-0.01
1 Piece(s)Available

8 Days or more

0.40.344530.3708-00207-040300~-0.01
1 Piece(s)Available

8 Days or more

0.40.34453.50.3708-00207-040350~-0.01
1 Piece(s)Available

8 Days or more

0.40.344540.3708-00207-040400~-0.01
1 Piece(s)Available

8 Days or more

0.40.344550.3708-00207-040500~-0.02
1 Piece(s)Available

8 Days or more

0.40.344560.3708-00207-040600~-0.02
1 Piece(s)Available

8 Days or more

0.40.344580.3708-00207-040800~-0.02
1 Piece(s)Available

8 Days or more

0.40.3445100.3708-00207-041000~-0.02
1 Piece(s)Available

10 Days or more

0.50.444510.4608-00207-050100~-0.02
1 Piece(s)Available

8 Days or more

0.50.44451.50.4608-00207-050150~-0.02
1 Piece(s)Available

12 Days or more

0.50.444520.4608-00207-050200~-0.02
1 Piece(s)Available

8 Days or more

0.50.44452.50.4608-00207-050250~-0.02
1 Piece(s)Available

8 Days or more

0.50.444530.4608-00207-050300~-0.02
1 Piece(s)Available

8 Days or more

0.50.44453.50.4608-00207-050350~-0.02
1 Piece(s)Available

8 Days or more

0.50.444540.4608-00207-050400~-0.02
1 Piece(s)Available

8 Days or more

0.50.44454.50.4608-00207-050450~-0.02
1 Piece(s)Available

8 Days or more

0.50.444550.4608-00207-050500~-0.02
1 Piece(s)Available

8 Days or more

0.50.444560.4608-00207-050600~-0.02
1 Piece(s)Available

8 Days or more

0.50.444570.4608-00207-050700~-0.02
1 Piece(s)Available

8 Days or more

0.50.445080.4608-00207-050800~-0.02
1 Piece(s)Available

8 Days or more

0.50.445090.4608-00207-050900~-0.02
1 Piece(s)Available

8 Days or more

0.50.4450100.4608-00207-051000~-0.02
1 Piece(s)Available

8 Days or more

0.60.54451.50.5608-00207-060150~-0.02
1 Piece(s)Available

8 Days or more

0.60.544520.5608-00207-060200~-0.02
1 Piece(s)Available

8 Days or more

0.60.544530.5608-00207-060300~-0.02
1 Piece(s)Available

12 Days or more

0.60.544540.5608-00207-060400~-0.02
1 Piece(s)Available

8 Days or more

0.60.544550.5608-00207-060500~-0.02
1 Piece(s)Available

8 Days or more

0.60.544560.5608-00207-060600~-0.02
1 Piece(s)Available

8 Days or more

0.70.5544520.6608-00207-070200~-0.02
1 Piece(s)Available

8 Days or more

0.70.5544540.6608-00207-070400~-0.02
1 Piece(s)Available

8 Days or more

0.70.5544560.6608-00207-070600~-0.02
1 Piece(s)Available

8 Days or more

0.70.5545080.6608-00207-070800~-0.02
1 Piece(s)Available

8 Days or more

0.70.55450100.6608-00207-071000~-0.02
1 Piece(s)Available

12 Days or more

0.80.6544530.7608-00207-080300~-0.02
1 Piece(s)Available

8 Days or more

0.80.6544540.7608-00207-080400~-0.02
1 Piece(s)Available

10 Days or more

0.80.6544550.7608-00207-080500~-0.02
1 Piece(s)Available

8 Days or more

0.80.6544560.7608-00207-080600~-0.02
1 Piece(s)Available

8 Days or more

0.80.6545080.7608-00207-080800~-0.02
1 Piece(s)Available

8 Days or more

0.80.65450100.7608-00207-081000~-0.02
1 Piece(s)Available

8 Days or more

0.80.65450120.7608-00207-081200~-0.02
1 Piece(s)Available

8 Days or more

0.150.124450.30.1308-00207-015030~-0.01
1 Piece(s)Available

8 Days or more

0.150.124450.50.1308-00207-015050~-0.01
1 Piece(s)Available

8 Days or more

0.150.124450.750.1308-00207-015070~-0.01
1 Piece(s)Available

8 Days or more

0.150.1244510.1308-00207-015100~-0.01
1 Piece(s)Available

8 Days or more

0.150.124451.50.1308-00207-015150~-0.01
1 Piece(s)Available

8 Days or more

10.845020.9508-00207-100200~-0.02
1 Piece(s)Available

8 Days or more

10.845030.9508-00207-100300~-0.02
1 Piece(s)Available

8 Days or more

10.845040.9508-00207-100400~-0.02
1 Piece(s)Available

8 Days or more

10.845050.9508-00207-100500~-0.02
1 Piece(s)Available

8 Days or more

10.845060.9508-00207-100600~-0.02
1 Piece(s)Available

8 Days or more

10.845070.9508-00207-100700~-0.02
1 Piece(s)Available

8 Days or more

10.845080.9508-00207-100800~-0.02
1 Piece(s)Available

8 Days or more

10.845090.9508-00207-100900~-0.02
1 Piece(s)Available

8 Days or more

10.8450100.9508-00207-101000~-0.02
1 Piece(s)Available

12 Days or more

10.8450120.9508-00207-101200~-0.02
1 Piece(s)Available

8 Days or more

10.8450140.9508-00207-101400~-0.02
1 Piece(s)Available

8 Days or more

10.8460160.9508-00207-101600~-0.02
1 Piece(s)Available

8 Days or more

10.8460180.9508-00207-101800~-0.02
1 Piece(s)Available

8 Days or more

10.8460200.9508-00207-102000~-0.02
1 Piece(s)Available

8 Days or more

10.8460220.9508-00207-102200~-0.02
1 Piece(s)Available

8 Days or more

1.2145061.1508-00207-120600~-0.02
1 Piece(s)Available

8 Days or more

1.2145081.1508-00207-120800~-0.02
1 Piece(s)Available

8 Days or more

1.21450101.1508-00207-121000~-0.02
1 Piece(s)Available

8 Days or more

1.21450121.1508-00207-121200~-0.02
1 Piece(s)Available

8 Days or more

1.21460161.1508-00207-121600~-0.02
1 Piece(s)Available

8 Days or more

1.41.145061.3508-00207-140600~-0.02
1 Piece(s)Available

8 Days or more

1.41.1450121.3508-00207-141200~-0.02
1 Piece(s)Available

8 Days or more

1.51.245041.4508-00207-150400~-0.02
1 Piece(s)Available

12 Days or more

1.51.245061.4508-00207-150600~-0.02
1 Piece(s)Available

8 Days or more

1.51.245081.4508-00207-150800~-0.02
1 Piece(s)Available

8 Days or more

1.51.2450101.4508-00207-151000~-0.02

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Long-Neck Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) (γ) Neck Angle(°) 12

Additional Products in this Category

Tech Support