(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Long Neck Square End Mill for Resin Machining, 2-Flute/Stub, Long Neck Model

Carbide Long Neck Square End Mill for Resin Machining, 2-Flute/Stub, Long Neck Model

Move the mouse over the image to zoom

  • Volume Discount

End mill for resin that's capable of deep engraving

  • Non-Coated
  • Resin
  • 2 Flutes
  • B (Stub)

Carbide Long Neck Square End Mill for Resin Machining, 2-Flute / Stub, Long Neck Model:Related Image

Part Number
SEC-PLEM2LB0.3-2.5
SEC-PLEM2LB0.5-4
SEC-PLEM2LB0.5-6
SEC-PLEM2LB0.5-8
SEC-PLEM2LB0.6-6
SEC-PLEM2LB0.6-8
SEC-PLEM2LB0.8-4
SEC-PLEM2LB0.8-8
SEC-PLEM2LB1-6
SEC-PLEM2LB1-8
SEC-PLEM2LB1-10
SEC-PLEM2LB1-12
SEC-PLEM2LB1-16
SEC-PLEM2LB1-21
SEC-PLEM2LB1.5-6
SEC-PLEM2LB1.5-10
SEC-PLEM2LB1.5-16
SEC-PLEM2LB1.5-21
SEC-PLEM2LB2-8
SEC-PLEM2LB2-10
SEC-PLEM2LB2-12
SEC-PLEM2LB2-14
SEC-PLEM2LB2-16
SEC-PLEM2LB2-21
SEC-PLEM2LB2-26
SEC-PLEM2LB2-32
SEC-PLEM2LB3-16
SEC-PLEM2LB3-21
SEC-PLEM2LB3-26
SEC-PLEM2LB3-32
SEC-PLEM2LB3-42
SEC-PLEM2LB4-18
SEC-PLEM2LB4-24
SEC-PLEM2LB4-32
SEC-PLEM2LB4-42
SEC-PLEM2LB6-24
SEC-PLEM2LB6-32
SEC-PLEM2LB6-42
SEC-PLEM2LB6-52
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Under Neck Diameter d1
(mm)
Effective Length (mm) Depends on Work Inclination Angle 30'
(mm)
Effective Length (mm) Depends on Work Inclination Angle 1°
(mm)
Effective Length (mm) Depends on Work Inclination Angle 2°
(mm)
Effective Length (mm) Depends on Work Inclination Angle 3°
(mm)
1 Piece(s)Available

8 Days or more

0.30.63502.50.282.612.722.943.22
1 Piece(s)Available

8 Days or more

0.51.235040.464.174.354.75.15
1 Piece(s)Available

8 Days or more

0.51.235060.466.266.537.067.72
1 Piece(s)Available

8 Days or more

0.51.235080.468.358.79.4110.29
1 Piece(s)Available

8 Days or more

0.61.235060.566.266.537.067.72
1 Piece(s)Available

8 Days or more

0.61.235080.568.358.79.4110.29
1 Piece(s)Available

8 Days or more

0.8245040.764.174.354.75.15
1 Piece(s)Available

8 Days or more

0.8245080.768.358.79.4110.29
1 Piece(s)Available

8 Days or more

12.545560.956.266.537.067.72
1 Piece(s)Available

8 Days or more

12.545580.958.358.79.4110.29
1 Piece(s)Available

8 Days or more

12.5455100.9510.4410.8811.7612.87
1 Piece(s)Available

8 Days or more

12.5455120.9512.5213.0514.1115.44
1 Piece(s)Available

8 Days or more

12.5455160.9516.717.418.8220.59
1 Piece(s)Available

8 Days or more

12.5455210.9521.9222.8424.727.02
1 Piece(s)Available

8 Days or more

1.53.845561.456.266.537.067.72
1 Piece(s)Available

8 Days or more

1.53.8455101.4510.4410.8811.7612.87
1 Piece(s)Available

8 Days or more

1.53.8455161.4516.717.418.8220.59
1 Piece(s)Available

8 Days or more

1.53.8455211.4521.9222.8424.727.02
1 Piece(s)Available

8 Days or more

2545581.958.358.79.4110.29
1 Piece(s)Available

8 Days or more

25455101.9510.4410.8811.7612.87
1 Piece(s)Available

8 Days or more

25455121.9512.5213.0514.1115.44
1 Piece(s)Available

8 Days or more

25455141.9514.6115.2316.4718.02
1 Piece(s)Available

8 Days or more

25455161.9516.717.418.8220.59
1 Piece(s)Available

8 Days or more

25455211.9521.9222.8424.727.02
1 Piece(s)Available

8 Days or more

25470261.9527.1328.2830.5833.46
1 Piece(s)Available

8 Days or more

25470321.9533.3934.8137.6441.18
1 Piece(s)Available

8 Days or more

37.5680162.916.717.418.8220.59
1 Piece(s)Available

8 Days or more

37.5680212.921.9222.8424.727.02
1 Piece(s)Available

8 Days or more

37.5680262.927.1328.2830.5833.46
1 Piece(s)Available

8 Days or more

37.5680322.933.3934.8137.6441.18
1 Piece(s)Available

8 Days or more

37.5680422.943.8345.6949.454.05
1 Piece(s)Available

8 Days or more

410680183.818.7819.5821.1723.16
1 Piece(s)Available

8 Days or more

410680243.825.0526.1128.2330.88
1 Piece(s)Available

8 Days or more

410680323.833.3934.81Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

410680423.843.8345.69Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

615680245.8Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

615680325.8Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

615680425.8Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

615680525.8Not Applicable Not Applicable Not Applicable Not Applicable

Loading...

  1. 1

Specifications

Carbide Long Neck Square End Mill for Resin Machining, 2-Flute / Stub, Long Neck Model:Related Image

Model Number
SEC-PLEM2LB

Outer Diameter
D
Length Under Neck
1
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle
30'
0.3 2.5 0.6 0.28 50 3 2.61 2.72 2.94 3.22
0.5 4 1.2 0.46 50 3 4.17 4.35 4.70 5.15
6 6.26 6.53 7.06 7.72
8 8.35 8.70 9.41 10.29
0.6 6 1.2 0.56 50 3 6.26 6.53 7.06 7.72
8 8.35 8.70 9.41 10.29
0.8 4 2 0.76 50 4 4.17 4.35 4.70 5.15
8 8.35 8.70 9.41 10.29
1 6 2.5 0.95 55 4 6.26 6.53 7.06 7.72
8 8.35 8.70 9.41 10.29
10 10.44 10.88 11.76 12.87
12 12.52 13.05 14.11 15.44
16 16.70 17.40 18.82 20.59
21 21.92 22.84 24.70 27.02
1.5 6 3.8 1.45 55 4 6.26 6.53 7.06 7.72
10 10.44 10.88 11.76 12.87
16 16.70 17.40 18.82 20.59
21 21.92 22.84 24.70 27.02
2 8 5 1.95 55 4 8.35 8.70 9.41 10.29
10 10.44 10.88 11.76 12.87
12 12.52 13.05 14.11 15.44
14 14.61 15.23 16.47 18.02
16 16.70 17.40 18.82 20.59
21 21.92 22.84 24.70 27.02
26 70 4 27.13 28.28 30.58 33.46
32 70 4 33.39 34.81 37.64 41.18
3 16 7.5 2.9 80 6 16.70 17.40 18.82 20.59
21 21.92 22.84 24.70 27.02
26 27.13 28.28 30.58 33.46
32 33.39 34.81 37.64 41.18
42 43.83 45.69 49.40 54.05
4 18 10 3.8 80 6 18.78 19.58 21.17 23.16
24 25.05 26.11 28.23 30.88
32 33.39 34.81 Without Interference Without Interference
42 43.83 45.69 Without Interference Without Interference
6 24 15 5.8 80 6 Without Interference Without Interference Without Interference Without Interference
32 Without Interference Without Interference Without Interference Without Interference
42 Without Interference Without Interference Without Interference Without Interference
52 Without Interference Without Interference Without Interference Without Interference


For Cutting Conditions, Refer to >>Click here.

More Information


A blade shape ideal for machining resin.
The flute length is approximately 2 - 2.5 times longer than the flute diameter.
It is suitable for machining aluminum, copper and other non-ferrous materials.
It is ideal for machining grooves into resin materials (select the effective length to match the machining).
The long neck helps to avoid tool interference when machining in deep areas.  
 
Carbide Long Neck Square End Mill for Resin Machining, 2-Flute / Stub, Long Neck Model:Related Image

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 2 Model Long Neck Square
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry Sharp Corner
Helix Angle (θ) Standard Helix (30 to 40°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support